Image of IMH110ST2W iStation Module, HDMI, 110 Termination Set, Active, 2-Unit, White
Image of IMH110ST2W iStation Module, HDMI, 110 Termination Set, Active, 2-Unit, White
Image of IMH110ST2W iStation Module, HDMI, 110 Termination Set, Active, 2-Unit, White
Image of IMH110ST2W iStation Module, HDMI, 110 Termination Set, Active, 2-Unit, White
Discontinued

iStation Module, HDMI, 110 Termination Set, Active, 2-Unit, White

Brand: Bryant

Catalog ID: IMH110ST2W

iStation Module, HDMI, 110 Termination Set, Active, 2-Unit, White

  • HDMI
  • 110 Termination Set
  • Active
  • 2-Unit

Standard Product

Product details

General

Application

HDMI TRAN/RED/DC

Catalog Number

IMH110ST2W

Contact

Copper

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

Yes

Item Type

iSTATION AV Keystone Connections

Material - Mounting Hardware

Snap-On- Snap-Fit

Temperature Rating

Per TIA

Type

HDMI

UPC

662620310985

Dimensions

Display Size

2-Unit

Electrical Ratings

Connectivity

110 Punch Down Block

Contact Resistance

100 Ohm

Withstand Voltage

1000V RMS, 1414V DC

Logistics

Carton Quantity

25

Resources and downloads

Specifications