Image of OFCALC Fiber Accessory, Epoxy Heat Cure Adapters for LC
Image of OFCALC Fiber Accessory, Epoxy Heat Cure Adapters for LC
Discontinued

Fiber Accessory, Epoxy Heat Cure Adapters for LC

Brand: Bryant

Catalog ID: OFCALC

Fiber Accessory, Epoxy Heat Cure Adapters for LC

  • Epoxy Heat Cure Adapters for LC

Product details

General

Catalog Number

OFCALC

EU RoHS Indicator

Yes

Item Type

Tools

Material

ABS (Acrylonitrile butance styrene - Thermoplastic polymer)

Style

Adhesive/Epoxy Kits

UPC

662620836157

Dimensions

Display Size

1.5

Logistics

Carton Quantity

25

Resources and downloads

Specifications