Image of OFCMT04 Fiber Accessory, Crimp Tool, Epoxy/Anaerobic Connectors
Image of OFCMT04 Fiber Accessory, Crimp Tool, Epoxy/Anaerobic Connectors
Discontinued

Fiber Accessory, Crimp Tool, Epoxy/Anaerobic Connectors

Brand: Bryant

Catalog ID: OFCMT04

Fiber Accessory, Crimp Tool, Epoxy/Anaerobic Connectors

  • Epoxy/Anaerobic Connectors

Product details

General

Application

Fiber Crimp with 2QK Die Set

Catalog Number

OFCMT04

Construction Material - Main

Various

EU RoHS Indicator

Yes

Item Type

Tools

Material

Various

Size

Standard Sized Product

Style

Crimp Tool

Sub Brand

Cable Accessories

Type

Tools

UPC

662620837130

Logistics

Carton Quantity

25

Resources and downloads

Specifications