Image of OFSCOPE1 Fiber Accessory, Microscope, 400X
Image of OFSCOPE1 Fiber Accessory, Microscope, 400X

Fiber Accessory, Microscope, 400X

Brand: Bryant

Catalog ID: OFSCOPE1

Product details

General

Application

  • Field Inspection

Catalog Number

OFSCOPE1

Construction Material - Main

Composite

EU RoHS Indicator

Yes

Item Type

Tools

Material

Various

Size

2.5 MM

Style

Microscopes

Sub Brand

OPTIChannel

Type

Tools

UPC

662620841656

Dimensions

Display Size

2.5 MM

Resources and downloads

Specifications