Image of OFSCSRS Kevlar/Aramid Scissors
Image of OFSCSRS Kevlar/Aramid Scissors

Kevlar/Aramid Scissors

Brand: Bryant

Catalog ID: OFSCSRS

Product details

General

Application

Cable Prep

Catalog Number

OFSCSRS

Construction Material - Main

Hardened Steel/Chrome Plated

EU RoHS Indicator

Yes

Item Type

Tools

Material

Steel, Chrome Plated

Size

Standard Sized Product

Style

Sissors

Sub Brand

OPTIChannel

Type

Tools

UPC

662620836232

Resources and downloads

Specifications