MY LISTS
BRYANT
Image of OFSTRIP2 Fiber Accessory, Tool, Fiber Strip, Universal
Image of OFSTRIP2 Fiber Accessory, Tool, Fiber Strip, Universal
Image of OFSTRIP2 Fiber Accessory, Tool, Fiber Strip, Universal
Discontinued

Fiber Accessory, Tool, Fiber Strip, Universal

Brand: Bryant

Catalog ID: OFSTRIP2

Fiber Accessory, Tool, Fiber Strip, Universal

Product details

General

Application

Fiber Strip

Catalog Number

OFSTRIP2

Cutting Edge

Yes

EU RoHS Indicator

Yes

Handle Type

Molded Urethane

Item Type

Optical Fiber

Jaw Type

Strip Tool

Load Capacity

3.0 mm Sheath

Material

Steel, Hardened/Ground

Style

Strip Tool

Sub Brand

Fiber Optic Products

Type

Tools

UPC

662620858784

Dimensions

Jaw Capacity

5 Groove

Resources and downloads

Specifications