Image of OFTK05 Tools, Fiber Optic, Termination Kit, Anaerobic, Epoxy Type
Image of OFTK05 Tools, Fiber Optic, Termination Kit, Anaerobic, Epoxy Type
Discontinued

Tools, Fiber Optic, Termination Kit, Anaerobic, Epoxy Type

Brand: Bryant

Catalog ID: OFTK05

Tools, Fiber Optic, Termination Kit, Anaerobic, Epoxy Type

Product details

General

Application

Field Termination

Catalog Number

OFTK05

EU RoHS Indicator

Yes

Item Type

Tools

Material

Various

Style

Terminaiton Kits

UPC

662620215600

Resources and downloads

Specifications