Image of PS5E15GY Copper Solutions, Patch Cord, Cat5E, PS5E, Shielded, Gray, 15' Length
Image of PS5E15GY Copper Solutions, Patch Cord, Cat5E, PS5E, Shielded, Gray, 15' Length

Copper Solutions, Patch Cord, Cat5E, PS5E, Shielded, Gray, 15' Length

Brand: Bryant

Catalog ID: PS5E15GY

Copper Solutions, Patch Cord, Cat5E, PS5E, Shielded, Gray, 15' Length

  • Third Party Verified Category 5E Component
  • Plug Optimized for High Density Switch Ports
  • Qualified to 150% of 802.3bt PoE Current Level
  • 100% Performance Tested

Product details

General

Application

  • Category 5e

Attenuation

.1dB

Boot Type

PVC

Catalog Number

PS5E15GY

Color

Gray

EU RoHS Indicator

Yes

Item Type

NEXTSPEED Category 6 and 5e Patch Cords

Material - Insulation

Flame Redardant PVC

Material - Jacket

Flame Redardant PVC

Plug Type

RJ45

Temperature Rating

Per TIA

UPC

662620288727

Dimensions

Outside Diameter

0.218

Electrical Ratings

Voltage Rating

300V AC kV

Conductor Related

Conductor Stranding

Stranded

Conductor Type

Copper

Number of Conductors

8-Conductor

Wire Size

#24 AWG

Certifications And Compliance

Standards - RoHS Compliance Status

CM

Logistics

Carton Quantity

75

Resources and downloads