Image of SF15ST 15 Pin D-Sub SVGA Connector, Screw Terminal
Image of SF15ST 15 Pin D-Sub SVGA Connector, Screw Terminal
Image of SF15ST 15 Pin D-Sub SVGA Connector, Screw Terminal

15 Pin D-Sub SVGA Connector, Screw Terminal

Brand: Bryant

Catalog ID: SF15ST

15 Pin D-Sub SVGA Connector, Screw Terminal

  • 15 Pin D-Sub SVGA Connector
  • Screw Terminal

Standard Product

Product details

General

Catalog Number

SF15ST

Contact

Copper

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

Yes

Item Type

Snap-Fit Data and AV Connecrors

Material - Mounting Hardware

Snap-On- Snap-Fit

Style

HD, 15-Pin

Temperature Rating

Per TIA

Type

Screw Term

UPC

662620306896

Dimensions

Display Size

1-Unit

Electrical Ratings

Connectivity

Screw Terminals

Contact Resistance

100 Ohm

Withstand Voltage

1000V RMS, 1414V DC

Logistics

Carton Quantity

25

Resources and downloads