Image of SFHCBK SNAP-FIT, KEYSTONE,HDMI 1.3,A/A,BK
Discontinued

SNAP-FIT, KEYSTONE,HDMI 1.3,A/A,BK

Brand: Bryant

Catalog ID: SFHCBK

SNAP-FIT, KEYSTONE,HDMI 1.3,A/A,BK

  • SNAP-FIT
  • KEYSTONE
  • HDMI 1.3
  • A/A
  • BK

Standard Product

Product details

General

Accessory Type

Snap Fittings

Application - For Use On

Audio Video

Catalog Number

SFHCBK

Contact

Beryllium Copper

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

Item Type

iSTATION HDMI Extenders and Cables

Material - Mounting Hardware

Snap-On- Snap-Fit

Series

FPTV

Size

2-Gang;4-Gang

Temperature Rating

Per TIA

Type

Accessories

Type of Use

Audio Video

UPC

662620224794

Dimensions

Display Size

Standard Sized Product

Electrical Ratings

Connectivity

Plug-N-Play

Contact Resistance

100 Ohm

Withstand Voltage

1000V RMS, 1414V DC

Logistics

Carton Quantity

25

Resources and downloads

Specifications