Brand: Bryant
Catalog ID: IMCAR11015OW
Standard Product
Application
Snap-Fit with 5) RCA Connectors
Catalog Number
IMCAR11015OW
Contact
Copper
Environmental Conditions
Indoor Dry Unless Protected By Additional Means
EU RoHS Indicator
Yes
Item Type
iSTATION AV Keystone Connections
Material - Mounting Hardware
Snap-On- Snap-Fit
Style
Component, L/R Audio
Temperature Rating
Per TIA
Type
RCA
UPC
662620222813
Display Size
1.5-Unit
Connectivity
110 Punch Down
Contact Resistance
100 Ohm
Withstand Voltage
1000V RMS, 1414V DC
Carton Quantity
10