Image of GFST82WTRB 15A COMM HG SELF TEST TR ALARM GFR WHITE
Image of GFST82WTRB 15A COMM HG SELF TEST TR ALARM GFR WHITE

15A COMM HG SELF TEST TR ALARM GFR WHITE

Brand: Bryant

Catalog ID: GFST82WTRB

15A COMM HG SELF TEST TR ALARM GFR WHITE

Self Test

Product details

General

Catalog Number

GFST82WTRB

Color

White

Number Of Poles

2-Pole

Series

Hospital Grade

Style

Tamper-Resistant

Type

Heavy Duty

UPC

781786390232

Electrical Ratings

Amperage Rating

15 A

Current / Amperage Rating

15 A

Voltage Rating

125 V

Voltage Rating Description

125 V

Conductor Related

Number Of Wires

3-Wire

Certifications And Compliance

Nema Rating

5-15R

Logistics

Carton Quantity

25

Resources and downloads