Image of NSC6B10 Copper Solutions, Patch Cord, NETSELECT, CAT6, Slim Style, Blue, 10' Length
Image of NSC6B10 Copper Solutions, Patch Cord, NETSELECT, CAT6, Slim Style, Blue, 10' Length

Copper Solutions, Patch Cord, NETSELECT, CAT6, Slim Style, Blue, 10' Length

Brand: Bryant

Catalog ID: NSC6B10

Copper Solutions, Patch Cord,NETSELECT, CAT6, Slim Style, Blue, 10' Length

  • NETSELECT
  • CAT6
  • Slim Style

Standard Product

Product details

General

Application

Category 6

Catalog Number

NSC6B10

Color

Blue

EU RoHS Indicator

Contact Manufacturer

Series

Cat 6

Sub Brand

Copper Patch Cords

Type

NetSelect Cat6

UPC

883778505003

Dimensions

Length

10 ft

Conductor Related

Number of Conductors

8-Conductor

Wire Size

#24 AWG

Certifications And Compliance

Industry Standard(s)

TIA-568-C

Logistics

Carton Quantity

80

Resources and downloads