Brand: Bryant
Catalog ID: NSC5EW07
Standard Product
Application
Category 5e
Catalog Number
NSC5EW07
Color
White
EU RoHS Indicator
Contact Manufacturer
Series
Cat 5E
Sub Brand
Copper Patch Cords
Type
NetSelect Cat5e
UPC
883778505898
Length
7 ft
Number of Conductors
8-Conductor
Wire Size
#24 AWG
Industry Standard(s)
TIA-568-C
Carton Quantity
120