Image of BRY560MI7W Heavy Duty Products, IEC Pin and Sleeve Devices, Female Mechanically Interlocked Receptacle, 60A 3- Phase Wye 277/480V AC, Watertight
Image of BRY560MI7W Heavy Duty Products, IEC Pin and Sleeve Devices, Female Mechanically Interlocked Receptacle, 60A 3- Phase Wye 277/480V AC, Watertight

Heavy Duty Products, IEC Pin and Sleeve Devices, Female Mechanically Interlocked Receptacle, 60A 3- Phase Wye 277/480V AC, Watertight

Brand: Bryant

Catalog ID: BRY560MI7W

Heavy Duty Products, IEC Pin and Sleeve Devices, Industrial Grade, Female Mechanically Interlocked Receptacle, 60A 3- Phase Wye 277/480V AC, 4-Pole 5-Wire Grounding, Screw Terminals, Red, Watertight

  • Industrial Grade
  • Female Mechanically Interlocked Receptacle
  • 60A 3- Phase Wye 277/480V AC
  • 4-Pole 5-Wire Grounding
  • Screw Terminals

Product details

General

Application

High Ampacity Connections

Catalog Number

BRY560MI7W

Color

Red

Item Type

Mechanically Interlocked Single

Material

Composite

Material - Mounting Hardware

Screw Mounting

Number Of Poles

4-Pole

Series

Non-Fused Interlocks

Type

Receptacle

UPC

781786590236

Electrical Ratings

Amperage Rating

60 A

Connectivity

Pressure Terminal Screws

Phase

Three Phase

Voltage Rating

3 Phase Y 277/480 V

Wattage

28800 W

Conductor Related

Number Of Wires

5-Wire

Wire Size

#8 AWG to #2 AWG

Certifications And Compliance

Nema Rating

Non-NEMA

Logistics

Carton Quantity

5

Resources and downloads