Image of NSC6B50 Copper Solutions, Patch Cord, NETSELECT, CAT6, Slim Style, Blue, 50' Length
Image of NSC6B50 Copper Solutions, Patch Cord, NETSELECT, CAT6, Slim Style, Blue, 50' Length

Copper Solutions, Patch Cord, NETSELECT, CAT6, Slim Style, Blue, 50' Length

Brand: Bryant

Catalog ID: NSC6B50

Copper Solutions, Patch Cord,NETSELECT, CAT6, Slim Style, Blue, 50' Length

  • NETSELECT
  • CAT6
  • Slim Style

Standard Product

Product details

General

Application

Category 6

Catalog Number

NSC6B50

EU RoHS Indicator

Contact Manufacturer

Sub Brand

Copper Patch Cords

Type

NetSelect Cat5e

UPC

883778506529

Conductor Related

Number of Conductors

8-Conductor

Wire Size

#24 AWG

Certifications And Compliance

Industry Standard(s)

TIA-568-C

Logistics

Carton Quantity

20

Resources and downloads

Specifications