




Brand: Hubbell Premise Wiring
Catalog ID: NSAV124M
Hubbell netSELECT® FPTV connection enclosure delivers high-density connectivity and power in the wall. In-wall connections allow flat panel displays and interactive smartboards to sit flush without dangling cords. It quickly installs to studs or sheetrock without additional components or hardware. The enclosure is designed to accommodate large bend radii associated with current cable types such as HDMI, DVI, RG6/UQ, and VGA. The base is constructed from 18 gauge cold rolled steel, which provides toughness and meets requirements for highrise residential and commercial construction. The white powder coat finish provides durability and an appearance that blends into the wall.
Catalog Number
NSAV124M
Series
FPTV
Size
4-Gang
Type
Boxes
UPC
883778504884
Size
4-Gang
Weight
3.49 lb
Carton Quantity
1
Pallet Quantity
121