Image of BRYMIRS30 Heavy Duty Products, IEC Pin and Sleeve Devices, Industrial Grade, Female Mechanically Interlocked Receptacle, 30A Replacement Switch
Image of BRYMIRS30 Heavy Duty Products, IEC Pin and Sleeve Devices, Industrial Grade, Female Mechanically Interlocked Receptacle, 30A Replacement Switch

Heavy Duty Products, IEC Pin and Sleeve Devices, Industrial Grade, Female Mechanically Interlocked Receptacle, 30A Replacement Switch

Brand: Bryant

Catalog ID: BRYMIRS30

Heavy Duty Products, IEC Pin and Sleeve Devices, Industrial Grade, Female Mechanically Interlocked Receptacle, 30A Replacement Switch

  • Industrial Grade
  • Female Mechanically Interlocked Receptacle
  • 30A Replacement Switch

Product details

General

Application

High Ampacity Connections

Catalog Number

BRYMIRS30

Item Type

Replacement Switch

Type

Accessory

UPC

781786590335

Electrical Ratings

Amperage Rating

30 A

Connectivity

Pressure Terminal Screws

Voltage Rating

600 V

Conductor Related

Wire Size

#12 AWG to #8 AWG

Certifications And Compliance

Standards - RoHS Compliance Status

CM

Logistics

Carton Quantity

20

Resources and downloads