Brand: Bryant
Catalog ID: BRY430MI5W
Application
High Ampacity Connections
Catalog Number
BRY430MI5W
Color
Black
Item Type
Mechanically Interlocked Single
Material
Composite
Material - Mounting Hardware
Screw Mounting
Number Of Poles
3-Pole
Series
Non-Fused Interlocks
Type
Receptacle
UPC
781786590076
Amperage Rating
30 A
Connectivity
Pressure Terminal Screws
Phase
Three Phase
Voltage Rating
3 Phase 600 V
Wattage
18000 W
Number Of Wires
4-Wire
Wire Size
#12 AWG to #8 AWG
Nema Rating
Non-NEMA
Carton Quantity
1