Brand: Bryant
Catalog ID: BRY3100MI6W
Application
High Ampacity Connections
Catalog Number
BRY3100MI6W
Color
Blue
Item Type
Mechanically Interlocked Single
Material
Composite
Material - Mounting Hardware
Screw Mounting
Number Of Poles
2-Pole
Series
Non-Fused Interlocks
Type
Receptacle
UPC
781786590250
Amperage Rating
100 A
Connectivity
Pressure Terminal Screws
Phase
Single Phase
Voltage Rating
250 VAC
Wattage
25000 W
Number Of Wires
3-Wire
Wire Size
#3 AWG to #1/0 AWG
Nema Rating
Non-NEMA