Brand: Bryant
Catalog ID: BRY460MI9W
Application
High Ampacity Connections
Catalog Number
BRY460MI9W
Color
Blue
Item Type
Mechanically Interlocked Single
Material
Composite
Material - Mounting Hardware
Screw Mounting
Number Of Poles
3-Pole
Series
Non-Fused Interlocks
Type
Receptacle
UPC
781786590205
Amperage Rating
60 A
Connectivity
Pressure Terminal Screws
Phase
Three Phase
Voltage Rating
3 Phase 200- 250 V
Voltage Rating Description
3 Phase 200-250 VAC
Wattage
15000 W
Number Of Wires
4-Wire
Wire Size
#8 AWG to #2 AWG
Nema Rating
Non-NEMA
Carton Quantity
1