Image of BRYMIRS60100 Heavy Duty Products, IEC Pin and Sleeve Devices, Industrial Grade, Female Mechanically Interlocked Receptacle, 60A & 100A Replacement Switch
Image of BRYMIRS60100 Heavy Duty Products, IEC Pin and Sleeve Devices, Industrial Grade, Female Mechanically Interlocked Receptacle, 60A & 100A Replacement Switch

Heavy Duty Products, IEC Pin and Sleeve Devices, Industrial Grade, Female Mechanically Interlocked Receptacle, 60A & 100A Replacement Switch

Brand: Bryant

Catalog ID: BRYMIRS60100

Heavy Duty Products, IEC Pin and Sleeve Devices, Industrial Grade, Female Mechanically Interlocked Receptacle, 60A & 100A Replacement Switch

  • Industrial Grade
  • Female Mechanically Interlocked Receptacle
  • 60A & 100A Replacement Switch

Product details

General

Application

High Ampacity Connections

Catalog Number

BRYMIRS60100

Item Type

Replacement Switch

Type

Accessory

UPC

781786590342

Electrical Ratings

Amperage Rating

60 & 100 A

Connectivity

Pressure Terminal Screws

Voltage Rating

600 V

Conductor Related

Wire Size

#3 AWG to #1/0 AWG

Logistics

Carton Quantity

10

Resources and downloads