Brand: Bryant
Catalog ID: BRY330MI6W
Application
High Ampacity Connections
Catalog Number
BRY330MI6W
Color
Blue
Item Type
Mechanically Interlocked Single
Material
Composite
Material - Mounting Hardware
Screw Mounting
Number Of Poles
2-Pole
Series
Non-Fused Interlocks
Type
Receptacle
UPC
781786590045
Amperage Rating
30 A
Connectivity
Pressure Terminal Screws
Phase
Single Phase
Voltage Rating
250 VAC
Wattage
7500 W
Number Of Wires
3-Wire
Wire Size
#12 AWG to #8 AWG
Nema Rating
Non-NEMA
Carton Quantity
1