
Brand: Bryant
Catalog ID: DTP120
Catalog Number
DTP120
Color
Gray, Light Almond, White
EU RoHS Indicator
Series
Programmable
Style
Switches
Type
Astronomical
UPC
781786197138
Current Amperage Description
15A, Incandescent, 10A Ballast, 5A CFL/LED
Voltage Rating Description
120 VAC
EU RoHS Indicator
Carton Quantity
40 EA