Image of GFTRST20NL Heavy Duty Commercial Tamper-Resistant AUTOGUARD® Self-Test GFCI Receptacle with Nightlight, 20A, Brown

Heavy Duty Commercial Tamper-Resistant AUTOGUARD® Self-Test GFCI Receptacle with Nightlight, 20A, Brown

Brand: Bryant

Catalog ID: GFTRST20NL

Power Protection Products, Receptacles, GFCI, Commercial Grade, Self Test, 20A 125V, 2-Pole 3-Wire Grounding, 5- 20R, With Nightlight, Brown

AUTOGUARD® Self Test Technology 1st introduced by Hubbell over 10 years ago…self test monitoring now required in 2015 UL 943 GFCI Safety Standard… Hubbell AUTOGUARD® GFCI receptacles continually test and monitor for “people protection capability” automatically. This patented safety feature includes disconnecting power to the receptacle if critical components are damaged and GFCI protection is lost. GFCI auto-monitoring is conducted continuously within every 30 seconds. Also, clear visual indicators are provided on the device face representing power status, trip condition, ground fault condition and end of life status. In addition, for added safety, power will be denied to the receptacle face if reverse wiring of line and load was to occur.

  • Patented shutter design for tamper-resistant
  • Compliant with NEC® 406.12 and NEC® 517-18(c)
  • Patented AUTOGUARD® self test technology
  • Triple wipe construction

General

Catalog Number

GFTRST20NL

Color

Brown

EU RoHS Indicator

Contact Manufacturer

Specifications

  • Base - Nylon
  • Face - Nylon
  • Ground Contacts - Brass
  • Mounting Screws - Zinc plated steel
  • Mounting Strap - Zinc plated steel
  • Power Contacts - Brass

Style

Nightlight

Type

Tamper-Resistant

UPC

883778123481

Electrical Ratings

Amperage Rating

20 A

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Industry Standard(s)

Meets All NEC® Requirements

Nema Rating

5-20R

Logistics

Carton Quantity

10