Brand: Bryant
Catalog ID: MS1000NW
Catalog Number
MS1000NW
Color
White
Series
Passive Infrared
Type
Manual/Auto
UPC
781786102873
Voltage Rating
120 VAC
Voltage Rating Description
120V AC
Carton Quantity
10