Brand: Bryant
Catalog ID: MS1001NI
Catalog Number
MS1001NI
Color
Ivory
Series
Passive Infrared
Type
Manual
UPC
781786102903
Voltage Rating
120 VAC
Voltage Rating Description
120V AC
Carton Quantity
10