Brand: Bryant
Catalog ID: 5266BGRY
Catalog Number
5266BGRY
Color
Gray
Cord Range
0.245"-0.655"
Material
Thermoplastic
Number Of Poles
2-Pole
OEM Brand Name
Hubbell Bryant
Series
Industrial
Style
Heavy Duty
Type
Plug
UPC
781786145566
Dimensions
2.10 in x 1.53 in x 1.38 in
Height
1.38 in
Length
2.1 in
Weight
0.1 lb
Width
1.53 in
Current / Amperage Rating
15 A
Current Rating
15 A
Voltage Rating
125 V
Voltage Rating Description
125 V
Wattage
1875 W
Number Of Wires
3-Wire
Nema Rating
5-15P
Carton Quantity
10