Image of 5269B Straight Blade Devices, Commercial/Industrial Grade, Female Connector, 15A 125V, 2-Pole 3-Wire Grounding, 5-15R, Black
Image of 5269B Straight Blade Devices, Commercial/Industrial Grade, Female Connector, 15A 125V, 2-Pole 3-Wire Grounding, 5-15R, Black
Image of 5269B Straight Blade Devices, Commercial/Industrial Grade, Female Connector, 15A 125V, 2-Pole 3-Wire Grounding, 5-15R, Black

Straight Blade Devices, Commercial/Industrial Grade, Female Connector, 15A 125V, 2-Pole 3-Wire Grounding, 5-15R, Black

Brand: Bryant

Catalog ID: 5269B

Straight Blade Devices, Commercial/Industrial Grade, Female Connector, 15A 125V, 2-Pole 3-Wire Grounding, 5-15R, Black

  • Female Connector
  • 15A 125V
  • 2-Pole 3-Wire Grounding
  • 5-15R
  • Black

Product details

General

Catalog Number

5269B

Color

Black

Cord Range

0.245"-0.655"

Number Of Poles

2-Pole

OEM Brand Name

Hubbell Bryant

Series

Industrial

Style

Heavy Duty

Type

Connector Body

UPC

781786145580

Dimensions

Dimensions

2.68 in x 1.53 in x 1.38 in

Height

1.38 in

Length

2.68 in

Weight

0.1 lb

Width

1.53 in

Electrical Ratings

Current / Amperage Rating

15 A

Current Rating

15 A

Voltage Rating

125 V

Voltage Rating Description

125 V

Wattage

1875 W

Conductor Related

Number Of Wires

3-Wire

Certifications And Compliance

Nema Rating

5-15R

Logistics

Carton Quantity

10

Resources and downloads