WBP_WP700E_PRODIMAGE
WBP_WP700E_PRODIMAGE

Wallplates and Boxes, 1-Gang, 1.55" and 2.10" Opening, Cast Aluminum

Brand:

Bryant

Catalog ID:

WPB700E

Wallplates and Boxes, 1-Gang, 1.55" and 2.10" Opening, Cast Aluminum

  • 1.55" and 2.10" Opening
  • Cast Aluminum

Product details

General

Catalog Number

WPB700E

Color

Gray

Material

Aluminum, Cast

Number of Gang(s)

1-Gang

Size

Standard

Style

Vertical Mount

Type

While-In-Use Covers

UPC

781786145726

Resources and downloads