Wallplates and Boxes, While in Use Cover, 1-Gang, Horizontal Mount, Duplex Opening
Image of WPB8EH Wallplates and Boxes, While in Use Cover, 1-Gang, Horizontal Mount, Duplex Opening
Discontinued

Wallplates and Boxes, While in Use Cover, 1-Gang, Horizontal Mount, Duplex Opening

Brand: Bryant

Catalog ID: WPB8EH

Wallplates and Boxes, While in Use Cover, 1-Gang, Horizontal Mount, Duplex Opening

  • 1-Gang
  • Horizontal Mount
  • Duplex Opening

General

Catalog Number

WPB8EH

Color

Gray

Material

Aluminum, Cast

Number of Gang(s)

1-Gang

Size

Standard

Style

Horizontal Mount

Type

While-In-Use Covers

UPC

781786145719

Dimensions

Size

Standard

Configuration

Number of Gang(s)

1-Gang