Image not found_2
Image not found_2
Discontinued

Wallplates and Boxes, While in Use Cover, 2-Gang, GFCI and Duplex Opening

Brand:

Bryant

Catalog ID:

WPB268E

Wallplates and Boxes, While in Use Cover, 2-Gang, GFCI and Duplex Opening

  • 2-Gang
  • GFCI and Duplex Opening

Product details

General

Catalog Number

WPB268E

Color

Gray

Material

Aluminum, Cast

Number of Gang(s)

2-Gang

Size

Standard

Style

Vertical Mount

Type

While-In-Use Covers

UPC

781786145757

Resources and downloads