

Brand: Bryant
Catalog ID: BRY15W49
Catalog Number
BRY15W49
Color
Yellow
Cord Range
0.325"-0.625"
OEM Brand Name
Hubbell Bryant
Style
Straight
Type
Connector Body
UPC
781786378216
Length
4.42 in
Weight
0.3 lb
Width
1.85 in
Amperage Rating
15 A
Current / Amperage Rating
15 A
Voltage Rating
250 V
Voltage Rating Description
250 V
Number Of Poles
2-Pole
Number Of Wires
3-Wire
Nema Rating
6-15R
Carton Quantity
10