Image of BRY25W49 Locking Devices, Elastomeric, Female Connector Body, 15A 250V, 2-Pole 3-Wire Grounding, L6-15R, Screw Terminal, Yellow, Water/Dust-Tight Housing
Image of BRY25W49 Locking Devices, Elastomeric, Female Connector Body, 15A 250V, 2-Pole 3-Wire Grounding, L6-15R, Screw Terminal, Yellow, Water/Dust-Tight Housing

Locking Devices, Elastomeric, Female Connector Body, 15A 250V, 2-Pole 3-Wire Grounding, L6-15R, Screw Terminal, Yellow, Water/Dust-Tight Housing

Brand: Bryant

Catalog ID: BRY25W49

Watertight Devices, Locking Devices, Elastomeric, Female Connector Body, 15A 250V, 2-Pole 3-Wire Grounding, L6-15R, Screw Terminal, Yellow, Water/Dust-Tight Housing

  • Smooth body design minimizes collection points simplifying the wash down process
  • Free-floating cap allows unwanted material to wash away during sanitation
  • Unique cone seal prevents dirt and debris from collecting at the cable entrance
  • PBT strain relief nut provides unparalleled impact resistance

Product details

General

Catalog Number

BRY25W49

Color

Yellow

Item Type

15A Watertight Connector

Number Of Poles

2-Pole

Performance

  • Dielectric voltage:2000V AC if rated 300V or less, 3000V AC if rated above 300V
  • Moisture resistance:UL Listed to 3R, 3RX, 4, 4X, 6, 6P, 12
  • UV resistance:All exposed materials are UV stabilized
  • Flammability:UL94V2 (plugs, connectors, and interiors)

Type

Connector Body

UPC

781786378339

Dimensions

Dimensions

1.85 in x 1.85 in x 4.62 in

Height

4.62 in

Length

1.85 in

Width

1.85 in

Electrical Ratings

Amperage Rating

15 A

Voltage Rating

250 V

Voltage Rating Description

250 V

Conductor Related

Number Of Wires

3-Wire

Wire Size

#16/3 SJ to #10/3 SJ, #18/3 S to #12/3 S

Certifications And Compliance

Industry Standard(s)

  • IP69K
  • Listed to UL498
  • Certified to CSA C22.2 No. 42
  • Meets NEMA® WD-1, WD-6, and ANSI Standards
  • IP66 Suitability
  • NSF Certified (plugs, connectors and receptacles)

Nema Rating

L6-15R

Logistics

Carton Quantity

10