Brand: Bryant
Catalog ID: BRY27W75
Catalog Number
BRY27W75
Color
Yellow
Item Type
20A Watertight Connector
Number Of Poles
3-Pole
Performance
Type
Connector Body
UPC
781786378599
Dimensions
2.51 in x 2.51 in x 5.69 in
Height
5.69 in
Length
2.51 in
Width
2.51 in
Amperage Rating
20 A
Voltage Rating
3 Phase 250 VAC
Voltage Rating Description
3 Phase 250 VAC
Number Of Wires
4-Wire
Wire Size
Min. cord: #16/3 SJ, #18/3 S, #18/4 SJ, #18/4 S, #18/5 S;Max. cord: #10/3 S, #10/4 S, #10/5 S
Industry Standard(s)
Nema Rating
L15-20R
Carton Quantity
10