Image of BRY50W50BK Watertight Series Replacement Caps, 15A, Black
Image of BRY50W50BK Watertight Series Replacement Caps, 15A, Black

Watertight Series Replacement Caps, 15A, Black

Brand: Bryant

Catalog ID: BRY50W50BK

Watertight Series Replacement Caps, For use in 15A Straight Blade, 15A Locking and 20A Straight Blade, Black

Free-floating cap allows unwanted material to wash away during sanitation

General

Catalog Number

BRY50W50BK

Item Type

Replacement Closure Caps

OEM Brand Name

Hubbell Bryant

Type

Closure Caps

UPC

781786378254

Dimensions

Weight

0.3 lb

Logistics

Carton Quantity

30