
Brand: Bryant
Catalog ID: IDEV0022
Catalog Number
IDEV0022
Horsepower - Maximum
Lamp Type
CFL/LED: 150W Incandescent/Halogen: 600W
Number Of Poles
1
Type
Switch
UPC
852931005988
Depth
1.31 in
Height
4.13 in
Width
1.77 in
Frequency Rating
60 Hz
Input Voltage
120 VAC
Output Voltage
120 VAC
Horsepower - Maximum
Number Of Poles
1
Carton Quantity
10