Patch Cord, AV, 8-Pin, Plenum, Black, 35'
Image of VGA6P35BK Patch Cord, AV, 8-Pin, Plenum, Black, 35'

Patch Cord, AV, 8-Pin, Plenum, Black, 35'

Brand: Bryant

Catalog ID: VGA6P35BK

Patch Cord, AV, 8-Pin, Plenum, Black, 35'

  • 8-Pin
  • Plenum
  • Black

Plunum 8 Pin to 8 Pin

General

Application

Horizontal Cable W/Male Ends

Catalog Number

VGA6P35BK

EU RoHS Indicator

Yes

Item Type

Material - Insulation

Flame Redardant PVC

Material - Jacket

Flame Redardant PVC

Plug Type

VGA

Temperature Rating

Per TIA

Type

VGA, Plug-n-Play

UPC

662620286969

Dimensions

Outside Diameter

0.375

Electrical Ratings

Voltage Rating

600V AC kV

Conductor Related

Conductor Stranding

Stranded

Conductor Type

Copper

Number of Conductors

8-Conductor

Wire Size

#28 AWG

Certifications And Compliance

EU RoHS Indicator

Yes

Operational

Temperature Rating

Per TIA

Logistics

Carton Quantity

10