Phone/Data/Multimedia Component, INFINe Station Modular Plate Frame, 3-Gang, 9-Unit, Stainless Steel
Image of IMSS3 Phone/Data/Multimedia Component, INFINe Station Modular Plate Frame, 3-Gang, 9-Unit, Stainless Steel

Phone/Data/Multimedia Component, INFINe Station Modular Plate Frame, 3-Gang, 9-Unit, Stainless Steel

Brand: Bryant

Catalog ID: IMSS3

Phone/Data/Multimedia Component, INFINe Station Modular Plate Frame, 3-Gang, 9-Unit, Stainless Steel

Accepts Most Hubbell iStation Front-Loading Modules

Accepts All iStation Moudles 9-Units

General

Application

Data/Fiber/Audio/Video

Catalog Number

IMSS3

Color

Stainless

EU RoHS Indicator

Yes

Item Type

Material

Stainless Steel

Material - Mounting Hardware

Snap

Number of Gang(s)

3-Gang

Orientation

Horizontal

Size

Standard

Specifications

  • Modular Frames - Fits most Hubbell iStation modules
  • Plate Material - Type 430 stainless steel

UPC

662620216980

Dimensions

Size

Standard

Certifications And Compliance

EU RoHS Indicator

Yes

Industry Standard(s)

  • RoHS Compliant
  • UL and cUL Listed 1863

Configuration

Number of Gang(s)

3-Gang

Orientation

Horizontal

Logistics

Carton Quantity

10