Image of 3002PLR277 Pilot Light, Extra Heavy Duty Industrial Grade, Toggle Switches, General Purpose AC, Double Pole, 30A 277V AC, Back and Side Wired
Image of 3002PLR277 Pilot Light, Extra Heavy Duty Industrial Grade, Toggle Switches, General Purpose AC, Double Pole, 30A 277V AC, Back and Side Wired

Pilot Light, Extra Heavy Duty Industrial Grade, Toggle Switches, General Purpose AC, Double Pole, 30A 277V AC, Back and Side Wired

Brand:

Bryant

Catalog ID:

3002PLR277

Switches and Lighting Controls, Pilot Light, Extra Heavy Duty Industrial Grade, Toggle Switches, General Purpose AC, Double Pole, 30A 277V AC, Back and Side Wired, Red

  • Extra Heavy Duty Industrial Grade
  • Toggle Switches
  • General Purpose AC
  • Double Pole
  • 30A 277V AC

Product details

General

Application

Back and Side Wired

Catalog Number

3002PLR277

Color

Red

Series

Extra Heavy Duty

Style

Double Pole

Type

Toggle

UPC

781786650107

Electrical Ratings

Amperage Rating

30 A

Current / Amperage Rating

30 A

Voltage Rating

120/277 VAC

Voltage Rating Description

120/277 VAC

Logistics

Carton Quantity

10

Resources and downloads