Image of 3001PLR120 Pilot Light, Extra Heavy Duty Industrial Grade, Toggle Switches, General Purpose AC, Single Pole, 30A 120V AC, Back and Side Wired
Image of 3001PLR120 Pilot Light, Extra Heavy Duty Industrial Grade, Toggle Switches, General Purpose AC, Single Pole, 30A 120V AC, Back and Side Wired

Pilot Light, Extra Heavy Duty Industrial Grade, Toggle Switches, General Purpose AC, Single Pole, 30A 120V AC, Back and Side Wired

Brand:

Bryant

Catalog ID:

3001PLR120

Switches and Lighting Controls, Pilot Light, Extra Heavy Duty Industrial Grade, Toggle Switches, General Purpose AC, Single Pole, 30A 120V AC, Back and Side Wired, Red

  • Extra Heavy Duty Industrial Grade
  • Toggle Switches
  • General Purpose AC
  • Single Pole
  • 30A 120V AC

Product details

General

Application

Back and Side Wired

Catalog Number

3001PLR120

Color

Red

Series

Extra Heavy Duty

Style

Single Pole

Type

Toggle

UPC

781786649903

Electrical Ratings

Amperage Rating

30 A

Current / Amperage Rating

30 A

Voltage Rating

120 VAC

Voltage Rating Description

120 VAC

Logistics

Carton Quantity

10

Resources and downloads