Image not found
Image not found

Pin and Sleeve Devices, Special from Bals

Brand:

Bryant

Catalog ID:

1205BRY

Pin and Sleeve Devices, Special from Bals

Special from Bals

Product details

General

Catalog Number

1205BRY

Color

Brown

EU RoHS Indicator

No

Series

Door Switch

Type

Replacement Switch For RDS50

UPC

781786648609

Electrical Ratings

Amperage Rating

6/3 A

Current / Amperage Rating

6/3 A

Voltage Rating

125 V / 250 V

Voltage Rating Description

125 V / 250 V

Logistics

Carton Quantity

100

Resources and downloads