Portable GFCI Plug, Manual Set, 15A, Black
Image of GFPST15MA Portable GFCI Plug, Manual Set, 15A, Black

Portable GFCI Plug, Manual Set, 15A, Black

Brand: Bryant

Catalog ID: GFPST15MA

Circuit Guard® Heavy Duty Plugs Portable GFCI, Manual Set, 15A, Black

Hubbell portable GFCI devices provide ground fault protection both indoors and out. They interrupt electrical power to equipment loads when leakage to ground reaches 4-6 milliamperes. They are offered with an automatic set or manual set feature to fit the application. A high impact UV stabalized housing resists dust, sunlight, and chemicals for a long product life and a bright fault indicator light provides fault confirmation from a distance.

  • High impact UV stabilized housing for long life
  • All-glass circuit board provides moisture immunity
  • Watertight GFCI housing for use in harsh environments
  • Open neutral protection Trips upon loss of neutral
  • Self-test functionality in accordance with UL 943

Self-Test Functionality

General

Application

Outdoor/Indoor

Catalog Number

GFPST15MA

Color

Black

Environmental Conditions

NEMA 3R

Material

Polycarbonate

Series

GFCI Series

Style

Field Wired

Temperature Rating

-30°F (-35°C) - 150°F (66°C)

Type

Portable GFCI

UPC

783585694344

Electrical Ratings

Amperage Rating

15 A

Phase

Single

Voltage Rating

120 V

Wattage

1800 W

Conductor Related

Number Of Poles

2

Number Of Wires

3

Certifications And Compliance

Environmental Conditions

NEMA 3R

Industry Standard(s)

cULus 943

Nema Rating

5-15

Operational

Temperature Rating

-30°F (-35°C) - 150°F (66°C)

Logistics

Carton Quantity

1