Image of GFMDCB240502P Power Protection Products, GFCI Circuit Breakers, Industrial, Double Pole, 50A 240V AC, GFCI Circuit Breaker Sensing Modules, 4-6 mA Trip Level, Black
Image of GFMDCB240502P Power Protection Products, GFCI Circuit Breakers, Industrial, Double Pole, 50A 240V AC, GFCI Circuit Breaker Sensing Modules, 4-6 mA Trip Level, Black

Power Protection Products, GFCI Circuit Breakers, Industrial, Double Pole, 50A 240V AC, GFCI Circuit Breaker Sensing Modules, 4-6 mA Trip Level, Black

Brand: Bryant

Catalog ID: GFMDCB240502P

Power Protection Products, GFCI Circuit Breakers, Industrial, Double Pole, 50A 240V AC, GFCI Circuit Breaker Sensing Modules, 4-6 mA Trip Level, Black

  • Industrial
  • Double Pole
  • 50A 240V AC
  • GFCI Circuit Breaker Sensing Modules
  • 4-6 mA Trip Level

Product details

General

Application

Heavy Duty Industrial Commercial

Catalog Number

GFMDCB240502P

Color

Black

Enclosure Type

Toggle

Environmental Conditions

NEMA 4X with Supplied Gasket

EU RoHS Indicator

No

Frame

Single Phase

Item Type

Circuit Breaker

Material

Composite

Number Of Poles

None

OEM Brand Name

Hubbell Bryant

Operating Temperature

Max Continuous- 75 Degrees C, Minimum- -40 Without Impact

Series

Industrial

Style

2 Pole

Timing Response

1-Pole

Type

Circuit Breaker

UPC

781786450455

Dimensions

Width

0.73 in

Electrical Ratings

Amperage Rating

50 A

Connectivity

None

Current / Amperage Rating

50 A

Current Rating

50 A

Frequency Rating

80% of Full Rating Continuous

Interrupt Rating

50 A

Phase

60Hz

Trip Range

.025 Seconds in

Trip Type

Standard

Voltage Rating

240 VAC

Voltage Rating Description

240 VAC

Conductor Related

Wire Size

Terminal Screws

Logistics

Carton Quantity

12

Resources and downloads