Power Protection Products, GFCI Plug-In, Commercial, Auto Set, 15A 120 V AC, 3) 5-15R, 5 Protected Outlets, 4-6 mA Trip Level, Yellow
Image of GFP153R Power Protection Products, GFCI Plug-In, Commercial, Auto Set, 15A 120 V AC, 3) 5-15R, 5 Protected Outlets, 4-6 mA Trip Level, Yellow
Discontinued

Power Protection Products, GFCI Plug-In, Commercial, Auto Set, 15A 120 V AC, 3) 5-15R, 5 Protected Outlets, 4-6 mA Trip Level, Yellow

Brand: Bryant

Catalog ID: GFP153R

Power Protection Products, GFCI Plug-In, Commercial, Auto Set, 15A 120 V AC, 3) 5-15R, 5 Protected Outlets, 4-6 mA Trip Level, Yellow

  • Commercial
  • Auto Set
  • 15A 120 V AC
  • 3) 5-15R
  • 5 Protected Outlets

Auto Set, 3-Outlet

General

Catalog Number

GFP153R

Color

White

Construction

Fabricated

EU RoHS Indicator

No

Item Type

Industrial/Commercial Grade

Material - Insulation

Elastomer

Material - Jacket

PVC

OEM Brand Name

Hubbell Bryant

Series

Commercial

Style

Manual Set

Temperature Rating

-35 Degrees C to 66 Degrees C (-30 Degrees F to 150 Degrees F)

Type

Plug-In

UPC

781786704503

Dimensions

Outside Diameter

0.35

Weight

0.75 lb

Electrical Ratings

Amperage Rating

15 A

Connectivity

Plug-In

Current / Amperage Rating

15 A

Current Rating

15 A

Voltage Rating

120 VAC

Voltage Rating Description

120 VAC

Conductor Related

Conductor Size

#14 AWG

Conductor Type

Copper

Number of Conductors

3

Strands

Multi

Certifications And Compliance

EU RoHS Indicator

No

Operational

Temperature Rating

-35 Degrees C to 66 Degrees C (-30 Degrees F to 150 Degrees F)

Logistics

Carton Quantity

50