Power Protection Products, GFCI Receptacles, Self Test, IG, Tamper and Weather Resistant, Hospital Grade, 20A 125V, 2-Pole 3-Wire Grounding, 5-20R
Image of GFST83IIG Power Protection Products, GFCI Receptacles, Self Test, IG, Tamper and Weather Resistant, Hospital Grade, 20A 125V, 2-Pole 3-Wire Grounding, 5-20R

Power Protection Products, GFCI Receptacles, Self Test, IG, Tamper and Weather Resistant, Hospital Grade, 20A 125V, 2-Pole 3-Wire Grounding, 5-20R

Brand: Bryant

Catalog ID: GFST83IIG

Power Protection Products, GFCI Receptacles, Self Test, IG, Tamper and Weather Resistant, Hospital Grade, 20A 125V, 2-Pole 3-Wire Grounding, 5-20R, Ivory

  • Self Test
  • IG
  • Tamper and Weather Resistant
  • Hospital Grade
  • 20A 125V

General

Catalog Number

GFST83IIG

Color

Ivory

Series

Hospital Grade

Style

Tamper-Resistant, Weather Resistant

Type

Heavy Duty

UPC

781786150539

Electrical Ratings

Amperage Rating

20 A

Current / Amperage Rating

20 A

Voltage Rating

125 V

Voltage Rating Description

125 V

Conductor Related

Number Of Poles

2-Pole

Number Of Wires

3-Wire

Certifications And Compliance

Nema Rating

5-20R

Logistics

Carton Quantity

10