Push Button Switch, Single Pole, 20A 120/277V AC, Pilot Red
Image of 4997PLR Push Button Switch, Single Pole, 20A 120/277V AC, Pilot Red

Push Button Switch, Single Pole, 20A 120/277V AC, Pilot Red

Brand: Bryant

Catalog ID: 4997PLR

Push Button Switch, Single Pole, 20A 120/277V AC, Pilot Red

  • 20A 120/277V AC
  • Pilot Red

General

Catalog Number

4997PLR

Color

Red

EU RoHS Indicator

No

Series

Pilot Light

Style

Single Pole

UPC

781786499706

Electrical Ratings

Amperage Rating

20 A

Current / Amperage Rating

20 A

Voltage Rating

120 VAC

Voltage Rating Description

120 VAC

Certifications And Compliance

EU RoHS Indicator

No

Logistics

Carton Quantity

10