Brand: Bryant
Catalog ID: SFRCBFFAL
Standard Product
Application
Snap-Fit RCA Jack
Catalog Number
SFRCBFFAL
Contact
Beryllium Copper
Environmental Conditions
Indoor Dry Unless Protected By Additional Means
EU RoHS Indicator
Yes
Item Type
iSTATION RCA and Data Keystone Connectors
Material - Mounting Hardware
Snap-On- Snap-Fit
Style
Blue Insulator
Temperature Rating
Per TIA
Type
RCA, Pass-Thru, F to F Coupler
UPC
662620286372
Display Size
Standard Sized Product
Connectivity
Plug-N-Play
Contact Resistance
100 Ohm
Withstand Voltage
1000V RMS, 1414V DC
Carton Quantity
25