RCA Connector, Female to Female, Orange Insulator, Electric Ivory Housing
Image of SFRCORFFEI RCA Connector, Female to Female, Orange Insulator, Electric Ivory Housing
Discontinued

RCA Connector, Female to Female, Orange Insulator, Electric Ivory Housing

Brand: Bryant

Catalog ID: SFRCORFFEI

RCA Connector, Female to Female, Orange Insulator, Electric Ivory Housing

  • RCA Connector
  • Female to Female
  • Orange Insulator
  • Electric Ivory Housing

Standard Product

General

Application

Snap-Fit RCA Jack

Catalog Number

SFRCORFFEI

EU RoHS Indicator

Yes

Item Type

Material - Mounting Hardware

Snap-On- Snap-Fit

Style

Orange Insulator

Temperature Rating

Per TIA

Type

RCA, Pass-Thru, F to F Coupler

UPC

662620286280

Electrical Ratings

Connectivity

Plug-N-Play

Contact Resistance

100 Ohm

Withstand Voltage

1000V RMS, 1414V DC

Certifications And Compliance

EU RoHS Indicator

Yes

Operational

Temperature Rating

Per TIA

Logistics

Carton Quantity

25