Image of USBB8200A5 RCPT HG DUP 15A 125V 5A 5V USB PORT A BR
Image of USBB8200A5 RCPT HG DUP 15A 125V 5A 5V USB PORT A BR
Discontinued

RCPT HG DUP 15A 125V 5A 5V USB PORT A BR

Brand: Bryant

Catalog ID: USBB8200A5

RCPT HG DUP 15A 125V 5A 5V USB PORT A BR

Duplex

General

Catalog Number

USBB8200A5

Color

Brown

Series

Hospital Grade

Style

Decorator

Type

Duplex Receptacle

UPC

781786193840

Electrical Ratings

Current / Amperage Rating

15 A

Voltage Rating

125 V

Voltage Rating Description

125 V

Conductor Related

Number Of Poles

2-Pole

Number Of Wires

3-Wire

Certifications And Compliance

Nema Rating

5-15R

Logistics

Carton Quantity

10